No. 1 global supplier of Machine Safety Source: ARC Advisory Group

Share this page  
What's new


What's new

Improve the functional operation of machinery with our innovative, wide-range portfolio of products and solutions. As new technology emerges, we develop and deliver integrated, value-added components and systems that help to maximize production and overall equipment effectiveness.

GuardLink™ Device Level Safety Network

GuardLink™ Device Level Safety Network

GuardLink is a low level network providing device level diagnostics for safety components. It helps simplify safety networks when using safety devices that do not have EtherNet/IP connection. It offers increased diagnostic information to traditional hard wired systems and is a modular Plug-and-Play network requiring no configuration.

Launch Date: February 2018

Discover more here
SafeZone 3 Laser Scanner

SafeZone 3 Laser Scanner

The SafeZone 3 Safety Laser Scanner is a compact device that supports up to 2 zones with simultaneous monitoring (warning and safety fields for each zone). It uses Safety over Ethernet/IP technology and offers two ethernet connections for Device level Ring topology. The configuration software simplifies the programming and Add-On-Profiles are available in Studio 5000 Engineering Environment.

Launch Date: April 2018

Discover more here
450L GuardShield POC Safety Light Curtains

450L GuardShield POC Safety Light Curtains

The 450L GuardShield™ POC safety light curtains are unlike traditional safety light curtains, which are based on separate transmitter and receiver units. This next generation light curtain system features patented technology, which allows each transceiver to be used as a transmitter or receiver via an innovative plug-in module. This advanced technology greatly reduces stock and provides a flexible, cost-effective safety solution.

Launch Date: June 2017

Discover more here
Lifeline 5 Cable Pull Switches

Lifeline 5 Cable Pull Switches

The 440E Lifeline™ 5 Cable Pull Switches are microprocessor-based solutions that bring advanced features and diagnostics that help enhance safety and improve productivity. These switches offer features and functions that simplify setup and allow for more efficient maintenance and troubleshooting.

Launch Date: May 2017

Discover more here
Multifunctional Access Box - Safety over EtherNet/IP

Multifunctional Access Box - Safety over EtherNet/IP

This integrated safeguarding solution is ideal for full body access applications where guard doors require a lock function.

This device offers the same functionality as the hardwired product but now offers connectivity to the safety system using Safety over EtherNet/IP.

Launch Date: February 2017

Discover more here

Compact GuardLogix 5370

This programmable Automation Controller is designed to provide integrated safety and integrated motion over EtherNet/IP™. With Studio 5000® software as a single design and configuration environment, scalability has never been simpler.

Launch Date: January 2016

Discover more here

Kinetix 5700 Servo Drive (high power)

The Kinetix 5700 now offers high axis-count, expanded power requirements and integrated safety functions. The Kinetix 5700 servo drive can also help achieve cabinet-space savings of up to 70 percent and reduced wiring.

Launch Date: October 2015

Discover more here
PowerFlex 527

PowerFlex 527

The new Allen-Bradley® PowerFlex® 527 AC drive with integrated safety functions. The first AC drive completely integrated with Allen-Bradley Logix controllers and the Rockwell Software Studio 5000® environment.

Launch date - May 2015

Discover more here